Back to overview

TW 95 high-current feed-through terminal block with new T-LOX connection technology

TW 95 panel feed-through terminal block with T-LOX connection technology  

Panel feed-through terminal block with T-LOX connection technology

With the new T-LOX connection technology, the TW 95 panel feed-through terminal blocks enable reliable and ­convenient conductor connection for conductor cross sections of 25 to 95 mm². The terminal block is attached to the housing using a reversible wedge that can be operated without tools.

Your advantages

  • Reliable conductor contacting thanks to programmed contact force
  • Fast and convenient conductor entry from above
  • User-friendly operating forces for the conductor connection
  • Quick, tool-free attachment to the housing wall

Main features

  • Currents: up to 232 A
  • Voltages: up to 1000 V (600 V UL)
  • Conductor cross sections: 25 mm² to 95 mm²
  • 1 to 6-pos.
  • Wall thicknesses: 1 mm to 5 mm

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Connectors

Service

Video

Device Connection for high currents

More Information