Shield connection clamps for single-handed operation – optimum shield attenuation and easy installation
During installation, the SCC shield connection clamps enable single-handed, tool-free operation. Thanks to the clamping lever, the conductor can be inserted effortlessly and clamped by the contact spring without physical effort.
Your advantages
Convenient connection and latching with just one hand
Safe and error-free handling, as the contact spring is not pretensioned
The contact spring guarantees a reliable contact quality with long-term stability
The spring compensates any conductor settling effects
Optimum shield attenuation due to the large contact facing of the braided shield on the discharge potential
Main features
Four clamp versions
Three mounting types
Clamping range: 5 mm … 20 mm
Vibration-resistant
Corrosion protection under harsh operating conditions
"$pageName" on