Back to overview

new

Duplex patch cables for indoor use – wide range for FO cabling

The new duplex patch cables for connecting active and passive components extend the FO patch cable range. The wide range of connector combinations and the various fiber categories enable numerous areas of application.

Your advantages

  • Maximum protection against the effects of EMI and ESD
  • High data rates and long transmission distances
  • Ideal for use in distributor systems and for connecting end devices
  • Excellent mechanical and optical properties
  • Connectors with UPC and APC polishing for optimum attenuation values

Main features

  • For all common FO interfaces
  • Data rates up to 40 Gbps
  • Versions for single mode and multimode (GOF)
  • Degree of protection: IP20
  • Different length options from 0.5 to 10 m


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Cables and lines