Back to overview

new

Multi-functional energy measuring devices – The fastest way to energy measurement

Set up the communication interface, select the power network type, configure the measuring input: the EMpro energy measuring devices are ready to use and integrated into the network within minutes. Reduce wiring and configuration effort, and benefit from intelligent web server functions.

Your advantages

  • Only three steps needed for energy measurement, thanks to an intuitive installation wizard
  • Reduce wiring and configuration effort, thanks to the direct connection of manufacturer-independent Rogowski coils
  • Easy to maintain, thanks to smart web server and display functions
  • Deactivation of operating elements and interfaces ensures data security

Main features

  • Power supply up to 700 V AC
  • Current measurement up to 20,000 A via current transformer
  • Direct connection of Rogowski coils
  • Data logging for up to 8 parameters, over 90 days at 15 minutes
  • Multi-language display


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900