Back to overview

new

Robust ECS series outdoor housings – new front plates for circular connectors

The new front plates with circular connectors expand the scope of application of the ECS housing series for vehicle manufacturing and sensor/actuator cabling. The robust IP69 housings reliably protect the integrated electronics and are ideal for indoor and outdoor installation.

Your advantages

  • Effective protection of electronics against thermal and mechanical influences
  • Housing design supports the installation of a range of PCB thicknesses for high application diversity
  • Optional pressure compensation membrane for fluctuating ambient pressure
  • Optional accessories for wall and mast mounting

Main features

  • Degree of protection: IP69 (EN 60529)
  • Temperature range: -40°C ... +100°C
  • Material: polycarbonate, UV-stabilized
  • Housing approval: UL 50/50E
  • Color: black (RAL 9005) or gray (RAL 7042)


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Electronics housings