new
You can save space and time with your potential distribution by using Push-in distribution blocks.
PTFIX distribution blocks with Push-in connection technology come ready to connect with different numbers of positions, mounting options, and colors. They can be used straight away and expanded as needed. PTFIX thus helps to ensure flexible and cost-effective load and control current distribution. Simply unpack, connect, and you're done.
Distribution block variants for transverse mounting on the DIN rail enable high wiring density and space savings of up to 50%.
The distribution blocks for mounting on 35 mm standard DIN rails enable clear and convenient conductor routing.
Distribution blocks for mounting on 15 mm standard DIN rails are available for use in small junction boxes.
The self-adhesive distribution blocks can be quickly and easily mounted on flat surfaces with no preparation or tools.
The distribution blocks can be connected in series and individually expanded with the two-position plug-in bridges from the CLIPLINE complete system.
The reducing bridge from the CLIPLINE complete system accessories enables easy connection of terminal blocks with different nominal cross sections, e.g., a PT 10 Push-in terminal block.
Connection-ready blocks enable rapid mounting without manual bridging and offer time savings of up to 80%.
Distribution and power blocks with 4, 6, 12, and 18 terminal points as well as single layers with two terminal points are available in 11 colors for intuitive and safe installation. You can ideally adapt the PTFIX distribution blocks to your system using our configurator.
PTFIX distribution blocks provide you with countless combination possibilities. Our new online configurators provide you with support on the path to your custom distribution block solution. Select from distribution blocks with fixed positions, power blocks and modular single layers to structure your custom distribution block. In just a few clicks, the configurator creates the product you desire in the required colors, mounting option and the printing that you specify. PTFIX distribution blocks, easy to create and order.
Potential distributions with up to 32 connections can be implemented with the PTRVB ...-PV terminal block and can be extended to potential distributor blocks via plug-in bridges for assembly. Feed-ins up to 6 mm² and 37 A can be implemented with PTRVB …-FI potential distributors. Versions are available in blue and red, for example, for clear potential assignment.
Configure products and solutions for your individual application.
Ready-to-connect distribution blocks with Push-in connection
"$pageName" on