Back to overview

Modular inserts for heavy-duty connectors – transmit signals, power, and compressed air

Transmit signals, power, and compressed air safely and flexibly  

Transmit signals, power, and compressed air safely and flexibly

Combine the appropriate modules for your application from our wide range of products: HEAVYCON modular includes contact inserts for signal and power transmission and for pneumatic applications. The innovative snap-in frame with sturdy catch springs enables quick mounting.

Your advantages

  • The right connector for every application, thanks to the comprehensive range of contact inserts
  • Highly compact interface, thanks to the combination of various different transmission media in the same housing
  • Safety through touch proofness and leading PE contact
  • Easy assembly of the housings, thanks to snap-in frame with catch springs
  • Module frame fits in all HEAVYCON STANDARD, EVO, and ADVANCE housings and is compatible with the market standard

Main features

Contact inserts:

  • Material: polycarbonate
  • Current: up to 200 A
  • Voltage: up to 2500 V
  • Signals: up to 25-pos.

Snap-in frame:

  • Size: B6 … B24
  • Slots: 2 … 6
  • Material: zinc die-cast
  • Fixing: catch springs

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurator

Configure products and solutions for your individual application.

Heavy-duty connectors