The right connection technology for every application.
Do you want to transmit different media over a single interface or quickly connect cables to power distributors? Phoenix Contact offers the right solution: contact inserts with a wide range of connection technologies for transmitting data, signals, and power.
Our contact inserts provide you with consistently compatible interfaces for all conventional sizes that can be flexibly combined.
Fast connection technologies such as Push-in or QUICKON insulation displacement connection enable cables to be connected within seconds. The inserts are connection-compatible with other connection technologies, including crimp connection.
Fixed-position contact inserts are available in a variety of performance classes and with a range of connection technologies.
Contact inserts with Push-in connection offer easy handling, extremely quick connection time, and a secure connection.
PE adapters with Push-in connection for HEAVYCON heavy-duty connectors enable protective conductors to be wired easily. Convenient, tool-free installation thanks to direct insertion is also possible inside the control cabinet.
Contact inserts with Push-in connection technology enable you to make connections quickly and easily, even for components already installed in a control cabinet.
Reduce wiring times by up to 60%. With the QUICKON connection, you can connect flexible and rigid conductors without any pretreatment.
Contact inserts with crimp connection require impressively little space at the terminal point.
Satisfy the highest standards with the maintenance-free screw connection. The conductor connection is gas-tight and permanent.
Combine the appropriate modules for your application from our wide range of products: HEAVYCON modular includes over 50 contact inserts for signal, power, and data transmission, and for pneumatic applications as well.
The innovative snap-in frame with sturdy catch springs enables quick mounting. The snap-in frame fits in all housings from the HEAVYCON STANDARD, EVO, and ADVANCE series. Modules and frames are compatible with the market standard.
With HEAVYCON modular, you can assemble your space-saving connectors as you like. We offer modules for currents of up to 200 A, voltages of up to 2500 V, signal transmission of up to 25 pos., secure data transmission, and inserts for pneumatic applications.
Mount any module combination quickly and without tools with the innovative snap-in frame. Just snap in the contact inserts – and you’re done! Springs on the side accommodate the modules and securely hold them in position.
Direct connection without tools: contact inserts with Push-in connection deliver convenient and vibration-resistant conductor connection.
You can easily integrate RJ45 data cables into your application with the RJ45 modules. We also offer pre-assembled patch cables that are immediately ready to use.
Configure products and solutions for your individual application.
3D heavy-duty connectors
"$pageName" on