Back to overview

M40 hybrid connectors for signal, data, and power transmission

The new M40 HYBRID circular connector allows you to transmit signals, data, and power safely using just one connector. The new size is suitable for currents of up to 70 A and has been designed for servo drives as well as daisy chain applications.

Your advantages

  • Transmit signals, data, and power using just one circular connector
  • Mechanical coding for AC and DC applications, as well as for data and signal applications
  • Various data inserts available

Main features

  • Conductor cross sections: up to 16 mm²
  • Currents: up to 70 A
  • Voltages: up to 630 V AC/850 V DC
  • Contacts:
    • 4 x signal
    • 4 x data (can be swapped for additional 4 x signal)
    • 4 x power + PE
    • Degree of protection: IP68/IP69K
  • Cable clamping area: 14 mm to 20.5 mm

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service


Hybrid plug-in connectors in M23/M40

The 3-in-1 multitalents for data, signals and power