Back to overview

new

M17-M40 PRO series circular connectors – two new M23 designs

Device and coupler connectors in size M23 extend the portfolio of M17-M40 PRO series circular connectors. The new versions provide greater flexibility when it comes to the device connection and system cabling. They are compatible with both the standard and ONECLICK fast-locking system.

Your advantages

  • Highest availability worldwide: can be plugged in with the Speedtec locking system
  • Secure connection: compatible with the ONECLICK fast-locking system and with standard locking
  • Easy and reliable shield connection for cost-effective cable assembly
  • Reliable under the harshest conditions: vibration-resistant to at least 20g

Main features

  • Voltages up to 630 V
  • Currents up to 30 A
  • Signal: 6- to 19-pos. versions
  • Power: 6- and 8-pos. versions suitable for standard and ONECLICK fast-locking system
  • All housings available as pin and socket versions
  • Degree of protection: IP66, IP68, IP69K

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900