Back to overview

Tolerance-compensating M12 screw connection for SMD contact carriers

Tolerance-compensating M12 housing screw connection  

Tolerance-compensating M12 housing screw connection

The new M12 VARIOPORT housing screw connection compensates for process-related production tolerances for two-piece device ports. Compensation is provided by means of a unique, floating snap-on mounting in the housing mechanics.

Your advantages

  • Tolerance-compensating M12 technology prevents force being applied to SMD soldering spots
  • Easy installation thanks to tool-free mounting
  • Economical housing integration thanks to simple design-in outline

Main features

  • For two-piece M12 SMD socket contact carriers
  • Automatic tolerance compensation between PCB and housing
  • Optional port sealing without protective cap

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

Tolerance-compensating M12 housing screw connection

Unique, floating snap-on mounting

More Information