Back to overview

new

Maintenance-free buffer modules – intelligent protection in the event of mains failures

The new QUINT CAP buffer modules with integrated interface can be integrated easily into industrial networks. The buffer modules bridge cyclic failures of up to several minutes and combine an electronic switchover unit and energy storage device in one housing.

Your advantages

  • Easy integration into industrial networks with freely selectable interface: PROFINET, EtherNet/IP™, and USB
  • Long service life with maintenance-free double-layer capacitors
  • Reliable startup of high loads with static boost
  • Comprehensive signaling: Preventive function monitoring reports critical operating states before errors occur
  • Extension of the buffer time with parallel connection of up to four devices

Main features

  • Overload protection
  • Fast charging of up to 10 A
  • Life expectancy (+20°C): ≥20 years
  • Wide temperature range: -25°C … +60°C
  • Charge/discharge cycles (+20°C): ≥500,000
  • Comprehensive signaling
  • Installation altitude up to 4,000 m


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS