Back to overview

new

Ultra-compact box PC – ideal for IIoT applications

The form factor of the ultra-compact box PC makes this system the ideal companion in small control cabinets and distributor boxes. The CPU delivers efficient performance for IIoT applications such as distributed data acquisition and data processing tasks.

Your advantages

  • Compact design for installation in small cabinet housings
  • Efficient performance with Intel® Celeron® N3350 CPU
  • High reliability with passive cooling and SSD mass storage
  • Secure solutions with Trusted Platform Module (TPM)
  • Flexible mounting options to extend your application
  • Ideal for use in FOG and EDGE applications

Main features

  • Fanless system design
  • On-board 32 GB eMMC memory
  • Various mounting options
  • Various system options to choose from: Windows® 10 IoT, WLAN, M.2 SSD, TPM, COM ports
  • Dimensions: 97 mm x 95 mm x 49 or 63 mm


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900