Back to overview

new

Axioline E components – IO-Link device with 4 analog TC inputs

The Axioline E IO-Link/analog converter is an IO-Link device that transmits analog signals of type K thermocouples (TC)
via the IO-Link protocol.

Your advantages

  • Fast connection of thermocouples, thanks to Push-in connection technology
  • Easy connection of four conventional thermocouples in the field
  • Space-saving installation, thanks to compact design

Main features

  • Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
  • IO-Link specification V1.1.2
  • 4 differential inputs for thermocouples
  • Measuring range: -270°C ... +1372°C
  • IP65 degree of protection


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900