Back to overview

new

TC Mobile I/O signaling system – Alerts and switching via LTE (4G)

Using TC Mobile I/O X200..., you can monitor sensor signals over the mobile network using SMS and e-mail and remotely switch relays using SMS and the app. The 4G technology with 2G fallback is future-proof and also enables use of effectively expanded 2G networks.

Your advantages

  • Future-proof, thanks to 4G mobile technology (LTE)
  • Fewer downtimes, thanks to automatic alerts via SMS and e-mail
  • Lower costs, thanks to event-driven alerts
  • SMS alert in the event of power failure
  • AC and DC versions available with extended voltage range

Main features

  • EU version: 4G (LTE Cat.1, B3, B7, B20) with 2G fallback (GSM, GPRS, EDGE)
  • DIN rail or wall mounting
  • Compact design: 4TE (DIN 43880)
  • Temperature range: -25°C ... +70°C
  • Message chain for guaranteed information transfer
  • Remote commands for device configuration
  • Configuration via web browser


Back to overview

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900