Approval
Connection method
Time function
Timer relay with switch-on delay (with control contact) and an adjustable time range (3 s - 300 s), with push-in connection
Timer relay with switch-on delay (voltage-controlled) and an adjustable time range (0.3 min - 30 min), with push-in connection
Timer relay with flasher function (beginning with pulse) and an adjustable time range (0.1 s - 10 s), with push-in connection
Timer relay with switch-off delay (with control contact) and an adjustable time range (0.1 s - 10 s), with push-in connection
Multifunctional time relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 14 functions, time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, screw connection
Timer relay with switch-on delay (with control contact) and an adjustable time range (0.1 s - 10 s), with screw connection
Timer relay with switch-on delay (voltage-controlled) and an adjustable time range (3 s - 300 s), with push-in connection
Timer relay with switch-off delay (with control contact) and an adjustable time range (3 min - 300 min), with push-in connection
Timer relay with off delay (with control contact) and an adjustable time range (0.3 min - 30 min), with screw connection
Compact impulse encoder with adjustable pulse and pause times (50 ms - 100 h), wide range power supply unit, with push-in connection, 1 PDT
"$pageName" on