Stripping and crimping devices

Stripping and crimping device

Two functions – one device

Strip and crimp conductors in just one step. Adapting to other cross sections is quick and easy.

Back to Automatic devices

Category

Search in Stripping and crimping devices

Show all products in this category

Whether used on the go or in stationary applications – stripping and crimping devices from Phoenix Contact are extremely quick. You have a cleanly assembled conductor in just one second.

Your advantages

  • Fast cross section change, thanks to the modular design
  • Low cycle time, thanks to perfectly coordinated subprocesses
  • Easy startup, thanks to Plug and Play

Compact and portable – for taped products

CF 3000 stripping and crimping device  

CF 3000 stripping and crimping device

For mobile applications, use the CF 3000 compact stripping and crimping device. With this device, you can quickly and safely process bulk ferrules in tape format.

The conductor is stripped in just one step and then pressed with a ferrule.

The automatic device can be adapted to various cross sections in under a minute.

  • For insulated ferrules in the cross-section range from 0.25 to 2.5 mm2
  • Can be adapted to various cross sections in under a minute
  • Can be used at different workstations, thanks to its compact, lightweight design

Robust and stationary – for bulk goods

CF 1000 stripping and crimping device  

CF 1000 stripping and crimping device

For bulk processing, use the sturdy and robust CF 1000 stripping and crimping device.

The conductor is stripped in just one step and then pressed with a ferrule. You can process up to 1,200 conductors per hour with this automatic device.

  • For insulated ferrules in the cross-section range up to 10 mm2
  • Quick adaptation to various cross sections, thanks to its modular design
  • Integrated counter for an overview of batch sizes

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900