Approval
Output voltage
Input voltage
The thermal fuse monitors overtemperature on the heatsink of electronic load relays (ELR ...3-.../500AC-...).
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 20 A, zero voltage switch
Electronic reversing load relay, for direct driving of equipment in the 3-phase network, with light indicator and protection circuit, output: 110-550 V AC/3 x 9 A
Single-phase solid-state contactor, input voltage: 24 V DC, output current: 30 A, zero voltage switch
Three-phase solid-state reversing contactor with 24 V DC input, 2 A output current, zero voltage switch, optionally with thermal fuse
Electronic reversing load relay, for direct driving of equipment in the 3-phase network, with light indicator and protection circuit, output: 110-440 V AC/3 x 9 A
Single-phase solid-state contactor, input voltage: 24 V DC, output current: 50 A, zero voltage switch
Single-phase solid-state contactor, input voltage: 24 V DC, output current: 20 A, zero voltage switch
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 30 A, zero voltage switch
PLC-INTERFACE as an electronic reversing load relay, consisting of PLC-BSC.../21 basic terminal block with screw connection and integrated circuit, for driving DC motors, with LED and protective circuit, output: 10 ... 30 V DC/2 A
"$pageName" on