Approval
Dummy plug, pitch: 8.2 mm, length: 75 mm, width: 8.2 mm, number of positions: 1, color: gray
Test plug, with flange on the left-hand side, number of positions: 1, width: 16.3 mm, color: gray
Test plug, with short contact, number of positions: 1, width: 8.2 mm, color: gray
Short-circuit connector, pitch: 8.2 mm, width: 14.7 mm, number of positions: 2, color: red
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 14, number of positions: 7, cross section: 0.5 mm² - 10 mm², AWG: 20 - 8, color: gray, mounting type: DIN rail mounting
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, color: gray, mounting type: Wall mounting
Test terminal strip, nom. voltage: 400 V AC/DC, nominal current: 24 A, connection method: Screw connection, number of connections: 8, number of positions: 1, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 8.2 mm, height: 58.5 mm, color: gray, mounting type: Wall mounting
Test terminal strip, with flange on the left-hand side, nom. voltage: 400 V AC/DC, nominal current: 24 A, connection method: Screw connection, number of connections: 8, number of positions: 1, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 8.2 mm, height: 58.5 mm, color: gray, mounting type: DIN rail mounting
"$pageName" on