Approval
Display resolution
IP65-rated, 15.6-inch, flat -panel LCD monitor with projective capacitive touch screen
Remote network portal software. Allows remote control/viewing from up to four simultaneously connected remote client PCs.
Remote network portal software. Allows remote control/viewing from one remote client PC.
Provides the ability to extend the keyboard, video, and mouse signals up to 90 m from the IPC
Remote network portal software. Allows remote control/viewing from up to 16 simultaneously connected remote client PCs.
IP65-rated, 21.5-inch, flat panel LCD monitor with projected capacitive touch screen
IP65-rated, 18.5-inch, flat-panel LCD monitor with projective capacitive touch screen
"$pageName" on