TERMITRAB complete protects isolated signal circuits starting from an overall width of 3.5 mm.
Isolated signal circuits are used with analog signals and current loops. This type of isolated arrangement is employed quite often in measurement and control technology. For that reason, you should incorporate these signals into a surge protection concept. The new, ultra-narrow TERMITRAB complete surge protective devices provide your signals with optimum protection starting from an overall width of just 3.5 mm.
Analog measured variables such as speed, pressure, flow, etc. are recorded by sensors and converted into current or voltage values by measuring transducers. They are transmitted to the controller or the isolator module within a standardized value range. The “1x2 circuit” is typically used for this type of analog transmission method.
Transient coupled-in overvoltages can cause damage both on the field device and centrally. Both of these end points therefore require surge protection.
These products provide surge protection for current loops and analog signals.
This is the narrowest surge protection available, with an overall width of just 3.5 mm. The different versions securely protect signals with a common reference potential and isolated signals from surge voltages. Both products are available for nominal voltages of up to 24 V DC with Push-in connection technology.
TERMITRAB complete is a range of multi-stage, pluggable surge protective devices for various different voltage and circuit versions. They are available with Push-in or screw connection, integrated knife disconnection, and signaling. The protective plugs are tested with the CHECKMASTER 2.
TERMITRAB complete is a range of multi-stage surge protective devices for different voltage and circuit versions. The protective devices are available with Push-in or screw connection, integrated knife disconnection, and signaling.
One-piece, multi-stage surge protective devices without status indicator for nominal voltages of up to 24 V DC are available for a range of circuit versions, with Push-in or screw connection.
The surge protective devices for the intrinsically safe area are available in different voltage and circuit versions. TTC-6…-EX is available in both a pluggable and a one-piece design, each with screw connection.
CLIXTRAB is the ideal combination of surge protection and Push-in terminal blocks for safety-relevant applications such as in the railway industry. Equip your control cabinets with the vibration-resistant terminal blocks and assemble them subsequently with the appropriate surge protection plugs.
The PLUGTRAB PT-IQ product family provides pluggable surge protection with multi-stage, intelligent function monitoring of all voltage-limiting components. PLUGTRAB PT-IQ is available in a variety of voltage and circuit versions. The surge protection system consisting of supply and remote signaling module as well as the individual protective devices is available with Push-in and screw connection technology.
With an overall width of 17.5 mm, PLUGTRAB PT offers pluggable surge protective devices for a variety of voltage and circuit versions. The protective plugs are tested with CHECKMASTER 2. The PLUGTRAB PT product family is available with screw connection technology.
The LINETRAB product family provides surge protection in an overall width of 6.2 mm. This allows you to protect up to four signal wires for digital or analog interfaces, including in intrinsically safe areas. Multi-conductor temperature measurements can also be performed via an optional DIN rail connector. LINETRAB is available with screw connection technology.
The SURGETRAB surge protective devices can be screwed directly onto field devices such as measuring elements. Product versions for parallel and through wiring are available. Various voltage and circuit versions are available with different connecting threads. SURGETRAB is available for Ex areas with Ex i (intrinsic safety) and Ex d (flameproof enclosure) type of protection.
COMTRAB modular surge protection is available for marshalling systems with LSA-PLUS connection technology. Up to 10 protective plugs can fit into the CTM 10-MAG magazine. The plugs are available in different voltage and circuit versions. The protective plugs are tested with the CHECKMASTER 2.
Configure products and solutions for your individual application.
Surge protection for measurement and control technology
"$pageName" on