Approval
User software
Display resolution
Display size
Degree of protection
Fieldbus
HMI mounting kit for installation on a front plate. The mounting kit includes 4 x mounting brackets, 4 x screw threads, and a hexagonal wrench.
Protective film set comprising 10 pieces of film for a 12.1" display. Including a squeegee to apply film and instructions.
Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 640 x 480 pixel(s) (VGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: PROFIBUS DP)
Touch panel with 8,9 cm / 3,5"-TFT-display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: CAN)
Touch panel with 14.5 cm/5.7" TFT active-display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: MPI)
Touch panel with 14.5 cm/5.7" FSTN-display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 256-step grayscale, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: without)
Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 262144 colors, Arm® Cortex®-A8, 800 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: IniNet Browser. (bus system: without)
HMI mounting kit for panel installation. The mounting kit includes 2 spring clips.
Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: MicroBrowser. (bus system: without)
"$pageName" on