new
The ECS outdoor housings reliably protect electronics from dust, dirt, and water.
Robust outdoor housings from the ECS series are the ideal solution for protecting sensitive electronics used in indoor and outdoor applications from dust, dirt, and water. Thanks to IP67 and IP69 degrees of protection and a wide temperature range from -40°C to 100°C, the housings are ideal for challenging ambient conditions.
new
The housings from the ECS series provide reliable protection from dust, dirt, and water up to degree of protection IP67/69 and are designed for a wide temperature range from -40°C to +100°C.
Thanks to proven device connection technology, you can easily implement custom interfaces for signals, data or power. This turns a robust housing into a versatile electronics solution.
Configure products and solutions for your individual application.
Electronics housings
"$pageName" on