Charging sockets for electric cars and commercial vehicles

Charging sockets for electric cars

The charging interface for all types of electric vehicles

Powerful charging sockets for vehicle manufacturers and fitters.

Back to Charging cables and charging sockets

Category

Search in Charging sockets for electric cars

Show all products in this category

Our CCS charging inlets, also called vehicle inlets, can be used to charge electric vehicles with both alternating current and direct current – thanks to the combined mating face for AC and DC charging connectors. We developed the Combined Charging System to save installation space in electric vehicles, make handling easier when charging, and quickly top up the travel range with high charging power. We also provide DC charging sockets in accordance with the GB/T standard.

Your advantages

  • Quick-response sensors provide fast and accurate temperature measurement at all contacts
  • Efficient power transmission and long-term stability with silver-plated contact surfaces
  • Uniform installation space, screw-connection point, and outer contour dimensions (CCS charging inlets only)
  • With protective caps for the AC and DC contacts (CCS charging inlets only)
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
  • Tested in accordance with selected tests from automotive standards LV124, LV214, LV215-2, GB/T

Important note

Please note that these products cannot be ordered online. Development, production, and distribution exclusively through PHOENIX CONTACT E-Mobility GmbH. If you have any questions, please use the contact details specified at the top right.

Universal CCS charging inlets for North America

CCS type 1 vehicle charging inlets  

CCS type 1 vehicle charging inlets for AC and DC charging in North America

These vehicle charging inlets are suitable for charging electric vehicles with alternating current (AC) and direct current (DC) in accordance with the American CCS type 1 standard.

The charging connector is locked into place during charging via an electromechanical actuator.

  • DC: 125 A or 200 A, 850 V
  • AC: 20 A or 32 A, 250 V, 1-phase
  • 12 V locking actuator

Universal CCS charging inlets for Europe

CCS type 2 vehicle charging inlets  

CCS type 2 vehicle charging inlets for AC and DC charging in Europe

These vehicle charging inlets are suitable for charging electric vehicles with alternating current (AC) and direct current (DC) in accordance with the European CCS type 2 standard.

The charging connector is locked into place during charging via an electromechanical actuator.

  • DC: 125 A or 200 A, 850 V
  • AC: 20 A or 32 A, 250 V or 480 V, 1- or 3-phase
  • 12 V or 24 V locking actuator

Universal DC charging inlets for China

GB/T vehicle charging inlets  

GB/T vehicle charging inlets for DC charging in China

These vehicle charging inlets are suitable for charging electric vehicles with direct current (DC) in accordance with the Chinese GB/T standard.

  • DC: 125 A or 250 A, 1000 V DC
  • without locking actuator

Uniform dimensions

The CCS charging inlets feature uniform outer contour dimensions. This enables electric vehicle manufacturers to plan for the same installation space in the car body. A vehicle charging inlet for the North American market (CCS type 1) fits just as well as an inlet for the European market (CCS type 2).

High-precision temperature measurement

PT1000 temperature sensor characteristic curve  

PT1000 temperature sensor characteristic curve

The temperature at the power contacts must also be monitored to ensure a safe charging process. If the system overheats, for example in the event of high outside temperatures or an overload, this is detected by PT1000 resistance sensors. In case of overheating, the charging controller is able to stop the charging process or reduce the charging power.

Secure locking during charging

Actuator locking in the CCS charging inlet  

Actuator locking in the CCS charging inlet

The CCS charging inlets are equipped with an electromechanical locking actuator in accordance with standards. It locks the vehicle charging connector on the side of or directly onto the locking clip in the mating face during the charging process.

The actuator bolt is designed to withstand high pull-out forces. This makes it impossible to pull out the charging connector during the charging process.

Request a quote

Are you interested in our universal vehicle charging inlets and would like to receive a meaningful quote? Then please use our form:

Developing customer-specific charging sockets

Customer-specific charging sockets  

Customer-specific charging sockets for automobile manufacturers

We can develop vehicle charging inlets for the series production of your electric car based on your requirements for available installation space, charging power, and functional scope.

We can integrate functions such as LED displays, lighting, operating elements, and interlock systems for the charging connector and charging socket.

With our intelligent cooling concepts and high-precision temperature measurement system, we are able to reduce the conductor cross sections, thus reducing the costs of the overall charging system.

Your inquiry for customer-specific charging sockets

Are you an automobile manufacturer and need a specific charging socket for your next series-production vehicle? Please do not hesitate to contact us for more information. We will get back to you as quickly as possible in order to discuss the details.

PHOENIX CONTACT
E-Mobility GmbH

+49 52 35/34 38 90

Hainbergstraße 2
D-32816 Schieder-Schwalenberg

Referrer: https://www.phoenixcontact.com/online/portal/sg?1dmy&urile=wcm:path:/sgen/web/main/products/subcategory_pages/Charging_cables_and_charging_sockets_P-29-03/df8e2122-37ca-4529-8a17-ed17e8eba258