Fast installation and easy handling – even under the most adverse conditions.
Axioline E is the I/O system with a block design for field installation. Open to all Ethernet-based communication protocols and available in two housing versions, Axioline E offers maximum flexibility for your individual solution. Like all Axioline I/Os, Axioline E is also fast, robust, and easy.
1 | Clear signaling |
---|---|
2 | Tool-free device replacement when using the mounting plate |
3 | Flexible mounting, thanks to additional options for fixing |
4 | Robust mechanical design – increased system availability, thanks to the particularly robust mechanical design as well as shock and vibration resistance |
5 | Fast installation – consistent use of M12 connectors with SPEEDCON fast locking system |
6 | Intuitive installation, thanks to color-coded M12 connections |
7 | Easy supply – high current carrying capacity and simple supply concept, thanks to M12 power connectors |
8 | Individual and fast marking, thanks to MARKING system printing systems |
I/Os and IO-Link master for all common networks, IO-Link devices with diverse functions – Phoenix Contact offers field devices for a wide range of applications.
Whichever network you prefer – Axioline E offers the appropriate I/Os. The exceptionally compact devices are available in two housing versions with different housing materials: plastic and metal.
As well as various digital functions, the product portfolio also offers an IO-Link master for every network.
In addition to the actual IO-Link functionality, a wide range of digital and analog functions can be implemented in combination with converters and I/O boxes in the field inexpensively based on your needs.
I/Os and IO-Link master for all common networks, IO-Link devices with diverse functions
The Axioline E series devices with IP65/IP67 protection are characterized by their exceptional robustness. Thanks to their outstanding resistance to EMI and their robust mechanical design, you can minimize downtimes.
The wide temperature range from -25°C to +60°C and the high resistance to environmental influences enable the devices to be used in many different applications, providing you with the flexibility that you require. Find out for yourself!
"$pageName" on