Use IO-Link devices for more flexible communication.
IO-Link devices for Axioline E enable you to increase the scope of functions of Axioline E devices. Acquire analog signals in the field cost-effectively or increase the number of channels for digital, distributed I/Os using IO-Link I/O boxes.
Extend the scope of functions of your application by using the Axioline E IO-Link master and the corresponding IO-Link devices.
IO-Link/analog converter for connecting an analog sensor or actuator, 0 V ... 10 V or 4 mA ... 20 mA, M12 fast connection technology, different variants, angled versions
IO-Link/analog converter for connecting an analog sensor or actuator, 0 V ... 10 V or 4 mA ... 20 mA, M12 fast connection technology, different variants, straight versions
This overview shows all the available IO-Link devices for Axioline E
The Axioline E Safe IP67 I/O box is the new addition to the modular Axioline E system. The I/O box allows you to process safe inputs and outputs outside of the control cabinet.
The safe IP67 I/O box has eight safe inputs, four safe outputs, and one IO-Link interface. You can use the I/O box in SafetyBridge Technology and PROFIsafe applications. The safety protocol is transmitted to the standard network via an IO-Link master. Thanks to the SPEEDCON fast locking system, sensors and actuators can be connected very quickly and easily.
Adapt the number of I/Os accordingly using IO-Link devices for Axioline E. Extend the Axioline E IO-Link master with up to eight IO-Link devices to create an I/O station that supports modular extension, thereby enabling you to acquire or output distributed signals in your system or machine. This means that system planning is practically independent of the network. Axioline E offers an IO-Link master for all common networks – both in plastic and metal housing.
"$pageName" on