Approval
Connection method
Time function
Multifunctional time relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 13 functions, time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, screw connection.
Multifunctional time relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 13 functions, time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, push-in connection.
Multifunctional time relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 14 functions, time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, screw connection
Multifunctional time relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 14 functions, time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, push-in connection
Ultra-narrow multi-function time relay with 4 functions, adjustable time range (0.1 s - 300 min), 1 PDT, push-in connection
Ultra-narrow multi-function time relay with 4 functions, adjustable time range (0.1 s - 300 min), 1 PDT, screw connection
Timer relay with switch-on delay (voltage-controlled) and an adjustable time range (0.1 s - 10 s), with screw connection
Timer relay with switch-on delay (voltage-controlled) and an adjustable time range (3 s - 300 s), with screw connection
Timer relay with switch-on delay (with control contact) and an adjustable time range (0.1 s - 10 s), with screw connection
Timer relay with off delay (with control contact) and an adjustable time range (0.1 s - 10 s), with screw connection
"$pageName" on