Approval
Fieldbus
Interfaces
Engineering tool
Ambient temperature (operation)
Mass storage
Number of pulse/direction outputs
Programming memory
Number of digital outputs
Number of analog outputs
Retentive mass storage
Number of analog inputs
Number of digital inputs
Number of counter inputs
Axiocontrol for the direct control of Axioline F I/Os. With 3 Ethernet interfaces for the additional connection of distributed I/Os via PROFINET, Modbus TCP or TCP/IP. Programming according to IEC 61131-3. Includes connector plug and marking field.
Axio control for direct open-loop control of Axioline I/Os. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector connector and labeling field.
Axiocontrol for the direct control of Axioline I/Os. With 2 Ethernet interfaces, extended temperature range, and programming options according to IEC 61131-3. Complete with connector connector and marking field.
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Inline controller for use under harsh ambient conditions, with Ethernet interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with connector and labeling field.
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Inline controller for use under harsh ambient conditions, with Ethernet interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with connector and labeling field.
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
The Inline controller offers the option of communicating via PROFINET and Modbus/TCP. Programming is carried out using PC Worx Express or PC Worx (IEC 61131-3).
Inline controller with integrated pulse/direction/PWM interface, RS-485/RS-422, analog inputs (0 ... 10 V), and analog outputs (0 ... 10 V), with programming options according to IEC 61131-3
"$pageName" on