Product list Modular housings ME-MAX

Filter

91 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FE_CONTACT_STR, helpText=, helpImageUrl=]

Electronic housing - ME MAX 67,5 2-2 KMGY - 2200524

Complete housing with vents, Cross connection: DIN rail bus connector, color: light gray, width: 67.5 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Electronic housing - ME MAX 67,5 G 2-2 KMGY - 2200525

Complete housing without vents, Cross connection: DIN rail bus connector, color: light gray, width: 67.5 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Electronic housing - ME MAX 67,5 3-3 KMGY - 2200526

Complete housing with vents, Cross connection: DIN rail bus connector, color: light gray, width: 67.5 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Electronic housing - ME MAX 67,5 G 3-3 KMGY - 2200527

Complete housing without vents, Cross connection: DIN rail bus connector, color: light gray, width: 67.5 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Electronic housing - ME MAX 67,5 G U-U1 KMGY - 2200528

Complete housing without vents, Cross connection: DIN rail bus connector, color: light gray, width: 67.5 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Electronic housing - ME MAX 90 2-2 KMGY - 2200529

Complete housing with vents, Cross connection: DIN rail bus connector, color: light gray, width: 90 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Electronic housing - ME MAX 90 G 2-2 KMGY - 2200530

Complete housing without vents, Cross connection: DIN rail bus connector, color: light gray, width: 90 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Electronic housing - ME MAX 90 3-3 KMGY - 2200531

Complete housing with vents, Cross connection: DIN rail bus connector, color: light gray, width: 90 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Electronic housing - ME MAX 90 G 3-3 KMGY - 2200532

Complete housing without vents, Cross connection: DIN rail bus connector, color: light gray, width: 90 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

Electronic housing - ME MAX 90 G U-U1 KMGY - 2200533

Complete housing without vents, Cross connection: DIN rail bus connector, color: light gray, width: 90 mm, length: 99 mm, height: 114.5 mm, number of positions cross connector: 5

91 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800