Product list of Push-in distribution blocks

Filter

204 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_FEED_IN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • More Options
    close

    Number of connections



facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]
new

Distribution block - PTFIX 6X2,5 GY - 3273264

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 2, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: gray, mounting type: for snapping onto a DIN rail adapter

new

Distribution block - PTFIX 6X2,5 BU - 3273266

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: blue, mounting type: for snapping onto a DIN rail adapter

new

Distribution block - PTFIX 6X2,5 RD - 3273268

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: red, mounting type: for snapping onto a DIN rail adapter

new

Distribution block - PTFIX 6X2,5 YE - 3273270

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: yellow, mounting type: for snapping onto a DIN rail adapter

new

Distribution block - PTFIX 6X2,5 GN - 3273272

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: green, mounting type: for snapping onto a DIN rail adapter

new

Distribution block - PTFIX 6X2,5 BN - 3273274

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: brown, mounting type: for snapping onto a DIN rail adapter

new

Distribution block - PTFIX 6X2,5 WH - 3273276

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: white, mounting type: for snapping onto a DIN rail adapter

new

Distribution block - PTFIX 6X2,5 BK - 3273278

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: black, mounting type: for snapping onto a DIN rail adapter

new

Distribution block - PTFIX 6X2,5 VT - 3273280

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: violet, mounting type: for snapping onto a DIN rail adapter

new

Distribution block - PTFIX 6X2,5 PK - 3273281

Distribution block, Basic terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 15.6 mm, height: 21.2 mm, color: pink, mounting type: for snapping onto a DIN rail adapter

204 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800