Product list Cables and connectors

Filter

46 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=]

Bus system cable - SAC-4P-20,0-960/MINFR VA - 1429305

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, free cable end, on Socket angled 7/8"-16UNF, A-coded, cable length: 20 m

Bus system cable - SAC-4P-MINMS/ 2,0-960 VAL - 1429350

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug straight 7/8"-16UNF, A-coded, on free cable end, cable length: 2 m

Bus system cable - SAC-4P-MINMS/40,0-960 VAL - 1429428

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug straight 7/8"-16UNF, A-coded, on free cable end, cable length: 40 m

Bus system cable - SAC-4P-MINMR/ 2,0-960 VA - 1429444

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug angled 7/8"-16UNF, A-coded, on free cable end, cable length: 2 m

Bus system cable - SAC-4P-MINMS/40,0-960/MINFSVAL - 1429648

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug straight 7/8"-16UNF, A-coded, on Socket straight 7/8"-16UNF, A-coded, cable length: 40 m

Bus system cable - SAC-4P-MINMS/50,0-960/MINFSVAL - 1429651

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug straight 7/8"-16UNF, A-coded, on Socket straight 7/8"-16UNF, A-coded, cable length: 50 m

Termination resistor - SAC-4P-MINMS FF-TR VA - 1430023

FOUNDATION Fieldbus termination resistor, 4-pos., 7/8"-UNF plug

Bus system T-connector - SAC-4P-MIN-T/2XMIN FF VA - 1430035

Bus system T-distributor, 4-pos., FOUNDATION Fieldbus™, 7/8"-16UNF socket on 7/8"-16UNF socket and 7/8"-16UNF plug, high-grade steel knurl

Bus system cable - SAC-4P-M12MS/ 2,0-960 VA - 1431173

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug straight M12, A-coded, on free cable end, cable length: 2 m

Bus system cable - SAC-4P-M12MS/ 5,0-960 VA - 1431186

Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug straight M12, A-coded, on free cable end, cable length: 5 m

46 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800