Product list Tower lighting

Filter

6 Results

facetDefinition[facetId=PIM_FAC_LENGTH_STR, helpText=, helpImageUrl=]

Switching device combination - CBL-UPS-TOWERLIGHTING - 2702041

Tower lighting system according to DIN EN 50308 for wind turbine generators. Optimized for the use of LED lights. Virtually maintenance-free, central energy supply with UPS, optional remote monitoring. Prepared for quick installation.

new

LED light - PLD T/1AC/AS/1CON - 2402991

LED light, degree of protection IP67, color temperature 5000 K, length 307 mm, QUICKON connection, Wide distribution optic

new

LED light - PLD T/1AC/AS/2CON - 2402992

LED light, degree of protection IP67, color temperature 5000 K, length 362 mm, QUICKON connection, Wide distribution optic, Suitable for series connection of several lights

new

LED light - PLD T/1AC/UD/1CON - 2403121

LED light, degree of protection IP67, color temperature 5000 K, length 307 mm, QUICKON connection, directional light (top/bottom)

new

LED light - PLD T/1AC/UD/2CON - 2403122

LED light, degree of protection IP67, color temperature 5000 K, length 362 mm, QUICKON connection, directional light (top/bottom), Suitable for series connection of several lights

Holder - PLD T/1AC/MNT - 2402993

Holder for PLD T LED light. Set consists of 2 holders

6 Results
 

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800