Product list AC charging controllers

Filter

16 Results

facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CHARGING_STANDARD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONSTRUCTION_STR, helpText=, helpImageUrl=]

AC charging controller - EM-CP-PP-ETH - 2902802

EV charge control is used to charge electrical vehicles on the 3-phase AC mains power supply according to IEC 61851-1 Mode 3. All necessary control functions are integrated. Additional functions are available for various charging applications.

Voltage monitoring device - EM-EV-CLR-12V - 2903246

The EV Charge Lock Release monitors the 12 V operating voltage of the electrically driven plug locking actuator, routes locking and unlocking signals, and sends an unlocking pulse to the actuator when the operating voltage fails.

new

AC charging controller - EV-CC-AC1-L2-NAR-SER-PCB - 1623656

Level 2 charging controller according to SAE J1772 for charging electric vehicles with integrated circuit breakers as a single-board solution.

new

AC charging controller - EV-CC-AC1-L2-NAR-SER-HS - 1627215

Level 2 charging controller according to SAE J1772 for charging electric vehicles with integrated circuit breakers as a single-board solution for mounting on the DIN rail.

AC charging controller - EV-CC-AC1-M3-CBC-SER-HS - 1622452

The EV-CC-AC1-M3-CBC-SER-HS charging controller with housing for DIN rail mounting is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.

AC charging controller - EV-CC-AC1-M3-CBC-SER-PCB - 1622453

The EV-CC-AC1-M3-CBC-SER-PCB charging controller as PCB is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.

AC charging controller - EV-CC-AC1-M3-CC-SER-HS - 1622459

The EV-CC-AC1-M3-CBC-SER-HS charging controller with housing for DIN rail mounting is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. Optimized for charging stations with permanently mounted Vehicle Connector. All charging functions and comprehensive configuration settings are already integrated.

AC charging controller - EV-CC-AC1-M3-CC-SER-PCB - 1622460

The EV-CC-AC1-M3-CC-SER-PCB charging controller as a PCB for charging electric vehicles on a 3-phase AC power grid according to IEC 61851-1, Mode 3. Optimized for charging stations with permanently mounted Vehicle Connector. All charging functions and comprehensive configuration settings are already integrated.

new

AC charging controller - EV-CC-AC1-M3-CC-SER-PCB-XC-25X - 1627742

The EV-CC-AC1-M3-CC-SER-PCB charging controller as a PCB for charging electric vehicles on a 3-phase AC power grid according to IEC 61851-1, Mode 3. Optimized for charging stations with permanently mounted Vehicle Connector. All charging functions and comprehensive configuration settings are already integrated.

new

AC charging controller - EV-CC-AC1-M3-CBC-SER-PCB-XC-25 - 1627743

The EV-CC-AC1-M3-CBC-SER-PCB charging controller as PCB is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.

16 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800