Product list EMC cable glands

Filter

18 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_THREAD_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONDUCTOR_DIAMETER_CBX_STR, helpText=, helpImageUrl=]

Cable diameter

  • More Options
    close

    Cable diameter



facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=]

Cable gland - G-INSEC-M12-S68N-NCRS-S - 1411187

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 4 mm ... 6.5 mm, shielding: Yes, connecting thread: M12, color: silver

Cable gland - G-INSEC-M16-S68N-NCRS-S - 1411188

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 5 mm ... 9 mm, shielding: Yes, connecting thread: M16, color: silver

Cable gland - G-INSEC-M20-S68N-NCRS-S - 1411189

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 9 mm ... 13 mm, shielding: Yes, connecting thread: M20, color: silver

Cable gland - G-INSEC-M25-S68N-NCRS-S - 1411190

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 11 mm ... 16 mm, shielding: Yes, connecting thread: M25, color: silver

Cable gland - G-INSEC-M32-M68N-NCRS-S - 1411191

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 14 mm ... 21 mm, shielding: Yes, connecting thread: M32, color: silver

Cable gland - G-INSEC-M40-M68N-NCRS-S - 1411192

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 19 mm ... 27 mm, shielding: Yes, connecting thread: M40, color: silver

Cable gland - G-INSEC-M50-L68N-NCRS-S - 1411193

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 24 mm ... 35 mm, shielding: Yes, connecting thread: M50, color: silver

Cable gland - G-INSEC-M63-L68N-NCRS-S - 1411194

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 32 mm ... 42 mm, shielding: Yes, connecting thread: M63, color: silver

Cable gland - G-INSEC-PG7-S68N-NNES-S - 1411195

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 3 mm ... 6.5 mm, shielding: Yes, connecting thread: Pg7, color: silver

Cable gland - G-INSEC-PG9-S68N-NNES-S - 1411196

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 4 mm ... 8 mm, shielding: Yes, connecting thread: Pg9, color: silver

18 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800