Product list Connectors

Filter

42 Results

facetDefinition[facetId=PIM_FAC_PROTECTION_CIRCUIT_STR, helpText=The type of protective circuit is selected here., helpImageUrl=/assets/images_pr/facet_help/large/31543_2000_int_02.jpg] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_VALVE_PLUG_STR, helpText=The design of the valve plug is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53308_1000_int_02.jpg]

Valve connectors - SACC-VB-3CON-M16/A - 1452123

Valve connector, 3-pos., construction A, without protective circuit, screw connection, M16 cable gland

Valve connectors - SACC-VB-4CON-M16/A - 1452136

Valve connectors, 4-position, Valve connector AD (pressure switch), Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm

Valve connectors - SACC-VB-3CON-M16/A-1L-SV 24V - 1452149

Valve connector, 3-pos., type A, 1 LED, with protective circuit, screw connection, cable screw connection M16

Valve connectors - SACC-VB-3CON-M16/A-1L-SV 110V - 1452152

Valve connector, 3-pos., type A, 1 LED, with protective circuit, screw connection, cable screw connection M16

Valve connectors - SACC-VB-3CON-M16/A-1L-SV 230V - 1452165

Valve connector, 3-pos., type A, 1 LED, with protective circuit, screw connection, cable screw connection M16

Valve connectors - SACC-VB-3CON-M16/A-GVL 12/24V - 1452178

Valve connectors, 3-position, Valve connector A, with 1 LED, connected with Varistor and rectifier, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm, Version: 24 V AC

Valve connectors - SACC-VB-3CON-M16/A-GVL 110V - 1452181

Valve connector, 3-pos., construction A, 1 LED, with protective circuit: varistor and rectifier, screw connection, M16 cable gland

Valve connectors - SACC-VB-3CON-M16/A-GVL 230V - 1452194

Valve connector, 3-pos., construction A, 1 LED, with protective circuit: varistor and rectifier, screw connection, M16 cable gland

Valve connectors - SACC-VB-3CON-M16/B-1L-SV 24V - 1452204

Valve connector, 3-pos., construction B, 1 LED, with protective circuit, screw connection, M16 cable gland

Valve connectors - SACC-VB-3CON-M16/B-1L-SV 110V - 1452217

Valve connector, 3-pos., construction B, 1 LED, with protective circuit, screw connection, M16 cable gland

42 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800