Product list Panel mounting base and coupling housing

Filter

12 Results

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=]

Housing - VC-MP-A1 - 1884403

Panel mounting base, made of metal, powder-coated type 1, number of modules 2, cable screw connection Pg16

Housing - VC-MP-A2 - 1884416

Panel mounting base, made of metal, powder-coated type 2, number of modules 3, cable screw connection Pg21

Housing - VC-MP-A3 - 1884429

Panel mounting base, made of metal, powder-coated type 3, number of modules 4, cable screw connection Pg21

Housing - VC-MP-A4 - 1884432

Panel mounting base, made of metal, powder-coated type 4, number of modules 5, cable screw connection Pg21

Housing - VC-MP-K1 - 1884568

Coupling housing, made of metal, powder-coated type 1, number of modules 2, cable screw connection Pg16

Housing - VC-MP-K2 - 1884571

Coupling housing, made of metal, powder-coated type 2, number of modules 3, cable screw connection Pg21

Housing - VC-MP-K3 - 1884584

Coupling housing, made of metal, powder-coated type 3, number of modules 4, cable screw connection Pg21

Housing - VC-MP-K4 - 1884597

Coupling housing, made of metal, powder-coated type 4, number of modules 5, cable screw connection Pg21

Housing - VC-MP-S1 - 1884720

Box mounting base, made of metal, powder-coated type 1, number of modules 2, cable screw connection Pg16

Housing - VC-MP-S2 - 1884733

Box mounting base, made of metal, powder-coated type 2, number of modules 3, cable screw connection Pg21

12 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800