Product list Terminal outlets and couplings

Filter

78 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



RJ45 coupling - VS-08-BU/BU-RJ45-F - 1405617

RJ45 coupling, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: PA-GF, for VS-08 and push-pull panel mounting frames

RJ45 socket insert - VS-08-BU-RJ45/10G-F - 1424009

RJ45 socket insert, degree of protection: IP20, number of positions: 8, material: Copper alloy, connection method: IDC, connection cross section: AWG 26-22

RJ45 socket insert - VS-08-BU-RJ45-6-MOD/BU - 1653155

RJ45 socket insert, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT6, material: Zinc die-cast, connection method: 2x RJ45, Keystone

RJ45 socket insert - VS-08-BU-RJ45-3/BU - 1654552

RJ45 socket insert, modular (Keystone), CAT3, 8-pos., shielded, socket on socket

RJ45 coupling - VS-08-BU-RJ45/BU - 1689064

RJ45 coupling, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Fiberglass, PBT, connection method: Female, Keystone

Panel mounting frame set - VS-V1-F-RJ45-MNNA-1-C-S-JJ-S - 1419184

Panel mounting frame set, type: RJ45, IP67, version 1, degree of protection: IP67, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: Coupling

Panel mounting frames - VS-V1-F-RJ45-MNNA-1-C-S-JI-S - 1419185

RJ45 mounting frame, IP67, for bayonet interlocking, metal, with contact insert for cable connection, for round mounting cutout, with seal, without mounting screws

RJ45 coupling - VS-08-KU-IP67-BK - 1658684

RJ45 coupling, IP67, CAT5e, with protective cover, color: black

RJ45 coupling - VS-08-KU-IP67 - 1689268

RJ45 coupling, IP67, CAT5e, with protective cover, color: gray

78 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800