Product list Sensor/actuator terminal blocks

Filter

14 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Sensor/actuator terminal block - ZDIK 1,5 - 3006470

Sensor/actuator terminal block, connection method: Spring-cage connection, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ZDIK 1,5-LA 24GN/O-M - 3006483

Feed-through terminal block, connection method: Spring-cage connection, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - ZDIK 1,5-LA 24RD/O-M - 3006496

Sensor/actuator terminal block, connection method: Spring-cage connection, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - ZVIOK 1,5 - 3006506

Sensor/actuator terminal block, connection method: Spring-cage connection, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ZVIOK 1,5-LA 24GN/O-MO - 3006519

Feed-through terminal block, connection method: Spring-cage connection, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - STIO 2,5/3-2B/L - 3209015

Sensor/actuator terminal block, connection method: Spring-cage connection, number of connections: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - STIO 2,5/3-2B/L-LA24RD/O-M - 3209028

Sensor/actuator terminal block, connection method: Spring-cage connection, number of connections: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - STIO 2,5/3-2B/L-LA24GN/O-M - 3209031

Sensor/actuator terminal block, connection method: Spring-cage connection, number of connections: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - PTIO 1,5/S/3-L-R100K/O-M 120V - 3209034

Sensor/actuator terminal block, with 100 kOhm resistor, connection method: Push-in connection, number of connections: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Sensor/actuator terminal block - STIO 2,5/4-3B/L - 3209057

Sensor/actuator terminal block, connection method: Spring-cage connection, number of connections: 5, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

14 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800