Product list Multi-level terminal blocks

Filter

109 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_GROUNDING_FOOT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

  • More Options
    close

    Rated current



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

Multi-level terminal block - PT 1,5/S-3L - 3213713

Multi-level terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - PT 1,5/S-3L BU - 3213726

Multi-level terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - PT 1,5/S-3PV - 3213742

Multi-level terminal block, With equipotential bonder, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - PT 2,5-3L - 3210499

Multi-level terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - PT 2,5-3L BU - 3210509

Multi-level terminal block, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - PT 2,5-3PV - 3210512

Multi-level terminal block, With equipotential bonder, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, height: 56.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - PT 2,5-3PV BU - 3000716

Multi-level terminal block, With equipotential bonder, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, height: 56.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - PT 2,5-PE/3L - 3210542

Motor terminal block, four-level, connection method: push-in connection, cross section: 0.14 mm² - 4 mm², AWG: 26- 12, width: 5.2 mm, height: 91.1 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - PT 2,5-L/L/N - 3210500

Multi-level terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

new

Feed-through terminal block - PT 4-L - 3002616

Feed-through terminal block, connection method: Push-in connection, cross section: 0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

109 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800