Product list Plug-in terminal blocks

Filter

326 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • More Options
    close

    Number of connections



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=]

Feed-through terminal block - ST 2,5/ 1P - 3040012

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 2, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5/ 1P BU - 3040656

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 2, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5/2P - 3042133

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 2, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5/2P BU - 3042094

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 2, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5-TWIN/ 1P - 3042117

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 3, number of positions: 1, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5-TWIN/ 1P BU - 3042104

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 3, number of positions: 1, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5-TWIN/ 1P OG - 3061091

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 3, number of positions: 1, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: orange, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5-TWIN/ 1P GN - 3061224

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 3, number of positions: 1, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: green, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5-TWIN/ 1P RD - 3061237

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 3, number of positions: 1, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: red, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5-QUATTRO/2P - 3040038

Feed-through terminal block, connection method: Spring-cage/plug-in connection, number of connections: 4, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

326 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800