Power supply unit - QUINT-PS/1AC/24DC/ 5 - 2866750

Primary-switched QUINT POWER power supply for DIN rail mounting with SFB (Selective Fuse Breaking) Technology, input: 1-phase, output: 24 V DC/5 A

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

QUINT POWER power supplies with maximum functionality
QUINT POWER circuit breakers magnetically and therefore quickly trip at six times the nominal current, for selective and therefore cost-effective system protection. The high level of system availability is additionally ensured, thanks to preventive function monitoring, as it reports critical operating states before errors occur.
Reliable starting of heavy loads takes place via the static power reserve POWER BOOST. Thanks to the adjustable voltage, all ranges between 5 V DC ... 56 V DC are covered.

Your advantages

  • Reliable starting of difficult loads with the static POWER BOOST power reserve with up to 1.5 times the nominal current permanently
  • Fast tripping of standard circuit breakers with dynamic power reserve SFB (selective fuse breaking) technology with up to 6 times the nominal current for 12 ms
  • For superior system availability
  • Preventive function monitoring
Logo Logo Logo

Key Commercial Data

Orderkey 2866750
Packing unit 1 pc
Catalog page Page 158 (C-6-2015)
GTIN 4046356113786
Weight per Piece (excluding packing) 1,022.000 g
Custom tariff number 85044030
Country of origin TH (Thailand)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Recommend
  • Feedback