Power supply unit - TRIO-PS/1AC/24DC/20 - 2866381

Primary-switched TRIO POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/20 A

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

TRIO POWER power supplies with standard functionality
TRIO POWER is particularly suited to standard machine production, thanks to 1- and 3-phase versions up to 960 W. The wide-range input and the international approval package enable worldwide use.
The robust metal housing, the high electric strength, and the wide temperature range ensure a high level of power supply reliability.

Your advantages

  • Use the third negative terminal block as a grounding terminal block and minimize installation costs
  • Maximum operational reliability thanks to high MTBF (mean time between failures) of more than 500,000 hours and high dielectric strength of up to 300 V AC
  • Rugged design with metal housing and wide temperature range from -25 to +70°C
  • Compensation of voltage drops by means of output voltage that can be adjusted on the front
Logo

Key Commercial Data

Orderkey 2866381
Packing unit 1 pc
Catalog page Page 175 (C-6-2013)
GTIN 4046356046664
Weight per Piece (excluding packing) 2,308.000 g
Custom tariff number 85044030
Country of origin CN (China)

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Recommend
  • Feedback