Filter

Search Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_PITCH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PRODUCT_FAMILY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_DIRECTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_SYSTEM_STR, helpText=, helpImageUrl=]

244 Results for ""PTSM" and "WH" or "PTF""

PCB connectors for flexible LED PCBs

With the new connectors from the PTF series, you can quickly and easily connect flexible LED PCBs.

Category:  Solutions > Device manufacturers > Trends: groundbreaking connection technology > Solutions for lamps and lighting systems

Compact connectors for LED PCBs

14-03-2016

With the new connectors from the PTF series from Phoenix Contact, you can quickly and easily connect flexible LED PCBs.

New PCB connectors for flexible LED PCBs

14-03-2016

The new PCB connectors from Phoenix Contact enable the quick, easy, and secure connection of flexible LED PCBs.

Connection technology for LED applications

Connection technology for LED applications from Phoenix Contact is small, white, and fast and so is your innovative solution for solid and flexible LED PCBs.

Printed-circuit board connector - PTF 0,3/ 4-BB-10-H KP - 1025894

PCB connector, rated voltage (III/2): 25 V, nominal cross section: 0.34 mm², number of positions: 4, pitch: 2.4 mm, color: white, contact surface: Tin, mounting: Direct plug-in method

Feed-through header - PTSM 0,5/ 3-HHI0-2,5-SMD WHR44 - 1815206

PCB headers, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm², number of positions: 3, pitch: 2.5 mm, color: white, contact surface: Tin, mounting: SMD soldering, pin layout: Linear pad geometry

Printed-circuit board connector - PTF 0,3/ 4-BB-10-H - 1707563

PCB connector, rated voltage (III/2): 25 V, nominal cross section: 0.34 mm², number of positions: 4, pitch: 2.4 mm, color: white, contact surface: Tin, mounting: Direct plug-in method, For flexible PCBs with a width of 10 mm and a permissible PCB thickness in the contact zone of 0.15 mm ... 0.3 mm

244 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900
Referrer: https://www.phoenixcontact.com/online/portal/sg