Product list

Filter

14 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_HIGHEST_CONTINUOUS_OPERATING_VOLTAGE_UCPV_STR, helpText=, helpImageUrl=]

Type 2 surge arrester - VAL-MB-T2 1500DC-PV/2+V - 2905647

Surge protective device for 2-pos. isolated and grounded 1,500 V DC PV voltage systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 600DC-PV/2+V-FM - 2906292

Lightning current arrester/surge protective device for 2-pos. isolated and grounded 600 V DC PV systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

Type 2 surge arrester - VAL-MB-T2 1500DC-PV/2+V-FM - 2905646

Surge protective device for 2-pos. isolated and grounded 1,500 V DC PV voltage systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 600DC-PV/2+V - 2906293

Lightning current arrester/surge protective device for 2-pos. isolated and grounded 600 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1500DC-PV/2+V - 2905641

Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1500 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1000DC-PV/2+V-FM - 2905638

Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1,000 V DC PV systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1000DC-PV/2+V - 2905639

Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1,000 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1500DC-PV/2+V-FM - 2905640

Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1,500 V DC PV systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

Type 2 surge arrester - VAL-MB-T2 600DC-PV/2+V-FM - 2906294

Surge arrester for 2-pos. isolated 600 V DC voltage systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.

Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1500DC-PV/2+V/20 - 1099553

Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1500 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.

14 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900