Product list

Filter

4 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_LOCKING_TYPE_CBX_STR, helpText=, helpImageUrl=]

Type of locking

facetDefinition[facetId=PIM_FAC_PRODUCT_FAMILY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POTENTIALS_CBX_NUM, helpText=, helpImageUrl=]

Number of potentials

facetDefinition[facetId=PIM_FAC_PITCH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PACKAGING_CBX_STR, helpText=, helpImageUrl=]

Packaging

Feed-through header - HSCH 1,5-3U/18 THR 9005 - 2203408

PCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 18, Number of rows: 2, Number of positions per row: 18, number of connections: 18, product range: HSCH 1,5/..-G-THR, pitch: 3.45 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm, Stecksystem: HSC 1,5, Locking: without, type of packaging: 56 mm wide tape

Feed-through header - HSCH 2,5-2U/ 8 THR 9005 - 2203405

PCB headers, nominal cross section: 2.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 250 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 8, Number of rows: 2, Number of positions per row: 8, number of connections: 8, product range: HSCH 2,5/..-G-THR, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm, Stecksystem: HSC 2,5, Locking: without, type of packaging: 44 mm wide tape

Feed-through header - HSCH 2,5-3U/12 THR 9005 - 2203406

PCB headers, nominal cross section: 2.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 250 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 12, Number of rows: 2, Number of positions per row: 12, number of connections: 12, product range: HSCH 2,5/..-G-THR, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm, Stecksystem: HSC 2,5, Locking: without, type of packaging: 56 mm wide tape

Feed-through header - HSCH 1,5-2U/12 THR 9005 - 2203409

PCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 12, Number of rows: 2, Number of positions per row: 12, number of connections: 12, product range: HSCH 1,5/..-G-THR, pitch: 3.45 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm, Stecksystem: HSC 1,5, Locking: without, type of packaging: 44 mm wide tape

4 Results
 

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900