News Overview

Double-level knife disconnect terminal blocks with universal screw connection

12.01.2015

Double-level knife disconnect terminal block with screw connection  

Clear assignment of the disconnect levels, thanks to height offset and color printing and disconnect knife

The compact UTT 2,5-2MT-P/P double-level knife disconnect terminal blocks from Phoenix Contact are available in various versions with one or two disconnect knives for conductors of up to 4 mm².

The space-saving design with a 5.2 mm pitch allows for a high density in the controller wiring. The offset level between the two levels provides easy access to the lower connection level with full wiring, which is particularly useful for testing purposes. For various switching tasks, particularly in MCR technology, an isolating plug, feed-through metal, component connector for the solder-free installation of electronic components or a fuse plug for 5 x 20 glass tube fuses can be used individually in the disconnect zone of the disconnect terminal blocks. Measuring instruments can be looped in using the connection screws with integrated test socket, so that voltage and current measurements can be taken at any time without interruption.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800