News Overview

New PCB connectors in miniature format

17.05.2016

Miniature PCB connectors with positive latches on the side  

Stable latching: PCB connectors from the PTSM series

Phoenix Contact has expanded its PTSM product range for LED applications.

The new PTSM 0,5/.. PL PCB connectors have positive latches on the side, which ensure stable latching with the counterpart. When used in combination with inverted PCB connectors from the same series, the miniature connectors are particularly suitable as a compact wire-to-wire connection. The white connectors are available with 2.5 mm pitch. They are designed for currents up to 6 A and voltages up to 320 V. Thanks to the convenient Push-in connection, conductors with cross sections from 0.14 mm² to 0.75 mm² can be connected quickly and reliably. Thanks to the small and flat design, the entire PTSM product range is ideal for LED applications. The range includes PCB connectors and PCB terminal blocks, as well as board-to-board and wire-to-wire connectors. Black and white versions are available for various areas of application.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800