News Overview

Powerful PC technology in an attractive design

23.11.2015

New generation of Valueline box and panel PCs  

The box and panel PCs in the Valueline range deliver state-of-the-art operating concepts.

The new generation of Valueline industrial PCs from Phoenix Contact includes both box PCs in different performance classes and panel PCs with an attractive design equipped with capacitive touchscreens.

The industrial PCs, which won the Red Dot Design award, are a robust solution for use directly on the machine. They are built without a fan. All key components are equipped with access points, which means that the device has a long service life and requires little maintenance. The user can choose between different display sizes between 15.6 and 21.5 inches. The box PC also supports multiple displays and large displays up to 4K. Depending on the requirements of the application, the user can use various processors: Intel Core i5-4300U, Intel Core i3-4010U or Intel Celeron N2930. Four USB 2.0, or two USB 2.0 and two USB 3.0 interfaces, as well as a DisplayPort video output, enable the industrial PC to be networked in a variety of ways. The device can be extended by a PCI/PCIe slot. Data security is increased, thanks to two mass storage devices and RAID support.


PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800