Assembled cables

Assembled cables

Plug and Play

Connect sensors and actuators quickly and easily in the field using assembled cables.

Back to Sensor/actuator cabling

Category

Search in Assembled cables

Show all products in this category

Choose from a range of assembled versions and cable qualities. Halogen-free PUR cabling, which is used as standard, already meets the requirements of many fields of application.

Your advantages

  • The right cable for every application
  • Short connect time, thanks to SPEEDCON fast locking system
  • Reliable signal and data transmission – 360° shielding for environments with electromagnetic interference
  • Numerous sizes – from M5 to M12 as well as 1/2" and 7/8"
  • Wide range of molded valve connectors for the protective circuit
  • Save space with up to 17 positions in one connector

Sensor/actuator cables

Sensor/actuator cabling from Phoenix Contact: sizes  

Sensor/actuator cabling: sizes

Choose sensor/actuator cables from the comprehensive and consistent product range from Phoenix Contact.

  • M5 plugs and sockets (3 and 4-pos.)
  • M8 plugs and sockets (3, 4, 5, 6, and 8-pos.)
  • M12 plugs and sockets (3, 4, 5, 8, 12, and 17-pos.)
  • 1/2" plugs and sockets (2, 3, 4, 5, and 6-pos.)
  • 7/8" plugs and sockets (3, 4, and 5-pos.)

Valve connector cables

Valve connector cables from Phoenix Contact  

Valve connector cables

We supply valve connector cables with an integrated seal in the following designs:

  • A, AD
  • B, BI
  • C, CI

Protective circuits with status indicator are available from Phoenix Contact in a range of different versions:

  • Zener diode
  • Varistor
  • Freewheeling diode

Double valve connectors in designs A, B, and BI are available with a Zener diode version of the protective circuit.

You can choose between various different cable qualities.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Configurator

Configure products and solutions for your individual application.

Sensor/actuator cables