Connectors

Connectors

More than just a comprehensive product range

Connectors for signals, data, and power offer an impressive solution for every application.

Back to Products

Category

Search in Connectors

Show all products in this category

Versatile M5 to M58 circular connectors, data and photovoltaic connectors as well as modular rectangular and heavy-duty industrial connectors: the comprehensive connector range from Phoenix Contact offers a huge variety of solutions for industrial and semi-industrial applications.

Your advantages

  • Numerous possible applications, thanks to a large number of types and modular systems
  • Maximum reliability, thanks to the outstanding level of quality and expertise
  • Innovative and time-saving connection solutions for devices with all the usual degrees of protection associated with industrial use
  • High degree of flexibility, thanks to customer-specific adaptations
  • Expert design-in support from product specialists

Circular connectors

Circular connectors  

Circular connectors

Phoenix Contact offers circular connectors in numerous sizes for industrial automation. From small to large, straight or angled, molded or for on-site assembly: the wide-ranging portfolio offers optimum solutions for transmitting signals, data, and power.

  • M12 and M23 innovative hybrid connectors
  • 3 to 19-pos. M5, M8, M12, M23, and 7/8" signal connectors
  • M8 and M12 data connectors for transmission speeds up to 10 Gbps
  • M12 to M58 power connectors for currents up to 150 A and voltages up to 630 V

 

Data connectors

Data connectors  

Data connectors

Phoenix Contact offers data connectors for copper and FO cabling for reliable and fast data transmission in industry, computer centers or infrastructure applications. Connectors, patch cables, and accessories are available for all common fieldbuses and networks.

  • Transmission speeds of up to 40 Gbps
  • Solutions for IP20, IP65/IP67, and IP69K
  • Innovative hybrid cabling
  • Patch panels and marshalling panels for 19" mounting

 

Heavy-duty connectors

Heavy-duty connectors  

Heavy-duty connectors

Heavy-duty connectors protect your interfaces and ensure the reliable transmission of power, signals, and data even under the harshest conditions. They are resistant to dirt, water, vibrations, and high mechanical strain and remain sealed up to IP69K degree of protection.

  • Conductive metal housings with EMC protection
  • Mounting and plug-in compatible sleeve housings and supporting base elements
  • Modular contact inserts with a fixed number of positions and a wide range of connection technologies
  • Conductive surfaces with EMC protection

 

Modular rectangular connectors

Modular rectangular connectors  

Modular rectangular connectors

Modular rectangular connectors offer compact connections for use in devices, terminal boxes, and control cabinets. Various different housing versions, modular contact inserts as well as contact carriers for crimp contacts enable flexible connection options for signals, data, and power.

  • Sleeve housings in accordance with IP65/IP67/IP68/IP69K protection
  • Contact insert sets for 4 to 40 positions
  • Modular contact inserts for hybrid applications
  • Panel mounting bases and coupling housings

 

E-Mobility connectors

E-Mobility connectors  

E-Mobility connectors

Whether charging on an AC power grid or fast DC charging – Phoenix Contact offers the right connection system for Type 1, Type 2, and the GB standard. The AC and DC charging connectors are safe, reliable, and user-friendly.

  • Combined AC/DC charging system
  • AC connection systems for Type 1 and Type 2
  • AC and DC connection system in accordance with GB standard
  • DC charging system for electric vehicles

 

Photovoltaic connectors

Photovoltaic connectors  

Photovoltaic connectors

Photovoltaic connectors from Phoenix Contact cover a wide range of applications:
AC and DC connectors for assembly, device connections as well as connection technology for photovoltaic modules, building-integrated photovoltaics (BIPV), and micro inverters enable consistent connection solutions.

  • AC and DC connectors with IP66/IP68 protection
  • AC and DC device connections with IP65/IP66/IP68 protection
  • Feed-through and PCB terminal blocks for currents up to 309 A and voltages up to 600 V (UL)
  • Connection systems for BIPV and micro inverters

 

Installation system

Installation system  

Installation system

The QPD installation system enables you to connect cables quickly, easily, and without using special tools. Thanks to the convenient QUICKON fast connection, you will save up to 80% cabling time – whether for a simple cable connection, distribution node or device connection.

  • Fixed and plug-in connections
  • Solutions for IP68/IP69K/IK07
  • For currents up to 40 A and voltages up to 690 V
  • Panel feed-throughs for ex applications

 

Stackable power distribution

Stackable power distribution  

Stackable power distribution

Extend the energy supply of your system in a minimum amount of space using the sturdy, stackable connector system. Conveniently pre-assemble all cables and connect them quickly to the system. The square housing type enables flexible cable outlet directions.

  • Robust housings with IP67 protection and EMC protection
  • Plug-in PCB connection
  • Stackable contact inserts with screw connection for conductor cross sections from 0.2 mm² to 4 mm²
  • Vibration-resistant steel locking latch

 

19" plug-in card blocks and socket strips

19  

19" plug-in card blocks and socket strips

Extend your control cabinet's range of functions conveniently and safely with plug-in card blocks and socket strips in 19" technology. Screw and spring connections enable easy wiring of the connection elements and ensure a stable hold at every point in the control cabinet.

  • 19" plug-in card blocks with screw connection according to IEC 60603-1/DIN 41617 and IEC 60603-2/EN 60603-2
  • 19" socket strips with rear screw or spring-cage connection according to EN 60603-2/EN 60603-2

 

PCB terminal blocks

PCB terminal blocks  

PCB terminal blocks

PCB terminal blocks enable the easy and safe transmission of signals, data, and power directly to the PCB. The space-saving connection method is ideal for numerous applications in the process industry and industrial environments.

  • For conductor cross sections from 0.14 mm² to 95 mm²
  • For currents up to 232 A and voltages up to 1000 V
  • With screw, spring or insulation displacement connection
  • For pitches from 2.5 mm to 20 mm

 

PCB connectors

PCB connectors  

PCB connectors

Our PCB connectors offer a universal, maintenance-friendly conductor connection for almost all device designs from various industries and markets.

  • For conductor cross sections from 0.14 mm² to 35 mm²
  • For currents up to 125 A and voltages up to 1000 V
  • With screw, spring, insulation displacement, pierce or crimp connections
  • Locking by means of latch mechanism systems or screw flanges

 

High-current feed-through terminal blocks

High-current feed-through terminal blocks  

High-current feed-through terminal blocks

With high-current feed-through terminal blocks, high currents and voltages can be transmitted safely and reliably through the housing panel. Various connection technologies enable flexible solutions for transmission.

  • For conductor cross sections from 4 mm² to 150 mm²
  • For currents up to 309 A and voltages up to 1000 V
  • With a screw, spring, T-LOX or bolt connection
  • For panel thickness from 1 mm to 6 mm

 

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800

Service

Competence and more

Experience our world of connectors and electronics housing.